Particle size is one of the most important factors when choosing filters. Finer powders need a bigger filtering area to ensure maximal conveying ability. And the question is also how rigorous rules you must comply with. When extremely hazardous materials are conveyed, the filters can be completed by second-stage filter units, which work even with small particle sizes ranging from as little as 0.2 µm. Featuring ULPA filters, these second-stage filter units are suitable for particularly small particle-sized materials in general. It can be mounted remotely anywhere between the conveyor body and the pump. Second-stage filter units can be used with all piFLOW®p, piFLOW®fc, and piFLOW®t models.
더 읽기다른 제품 타입은 비교할 수 없습니다. 선택하신 제품들을 제거하시겠습니까?