내용 건너뛰기

제품 선택 도우미
제품번호: 0118991 8 제품

Suction cup BFF40P Polyurethane 55/60, G3/8" male, with mesh filter

The BFF-P design is suitable for oily surfaces, uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications. The flat inner support gives stability during movement in any orientation.Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.

더 읽기

제품

Show all (8)

특장점

Show all (7)