Feedback

언어 선택

닫기

Piab vacuum conveyor piFLOW®i

Integrate the most cost efficient powder conveying concept on the market

날짜 2011-09-30

piFLOW®i is easy to use without compromising on technical performance. It is designed with a full opening making it possible to maximize material throughput and increase production.

It is a cost efficient alternative that is now reaching the market, both from the capacity point of view but also in comparison with mechanical conveying methods. The full opening gives an instant discharge, i.e. increased material throughput. Its’ design makes it very suitable for integration in general industrial applications.

“The new piFLOW®i  design makes it possible to double the conveying capacity for many materials, compared to traditional conveyors. This allows the customer to implement a very cost efficient solution”, says Josef Ramslöv, Vice President Material Handling Division.

Like all other conveying machines that Piab offers the market – piFLOW® is  ATEX Dust classified.

piFLOW® is equipped with COAX® cartridges - the most energy efficient way of producing vacuum. The COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, which allows for the design of a flexible, modular and efficient vacuum system. A vacuum system based on COAX® technology can provide your customer with three times more vacuum flow than conventional systems, while reducing energy consumption.

About Piab

Established in 1951, Piab designs innovative vacuum solutions that improve the energy-efficiency, productivity, and working environments of vacuum users around the world. As a reliable partner to many of the world’s largest manufacturers, Piab develops and manufactures a complete line of vacuum pumps, vacuum accessories, vacuum conveyors and suction cups for a variety of automated material handling and factory automation processes. Piab utilizes COAX®, the next dimension in vacuum technology, in many of its original products and solutions. COAX® cartridges are smaller, more energy efficient and more reliable than conventional ejectors, and can be integrated directly into machinery. This allows for the design of a flexible, modular vacuum system. Piab has a worldwide organization with subsidiaries and distributors in more than 50 countries, with headquarters in Sweden.

More information

Häla El Sheemy Washbrook
Vice President Marketing and Communication
Tel: +46 (0) 8 630 25 00
E-mail: hala.e.washbrook@piab.com

Piab AB © 2019 개인정보 보호정책

팔로우하기

고객 문의