Feedback

언어 선택

닫기

Vacuum conveyor with WIP spray nozzles

Expanded piFLOW®p vacuum conveyor offers Wet-In-Place (WIP) function

날짜 2017-06-16

Piab’s food/pharma conveyor line is now available with Wet-In-Place (WIP) function.

Taby, Sweden – Ensuring a safer working environment in food and pharmaceutical processing plants, Wet-In-Place (WIP) functionality has been added to Piab’s popular piFLOW®p vacuum conveyors. WIP spray nozzles are now available for inclusion/retrofitting in new and existing piFLOW®p conveying systems.  

The water sprayed by the WIP nozzles will wet any dust from food or pharmaceutical materials left in conveyors, stopping it from escaping into the air where it can be inhaled by processing staff during maintenance or cleaning procedures. By wetting potentially harmful leftover material before the equipment is opened for cleaning, the spray nozzles ensure that any such dust stays Wet-In-Place until it can be safely removed.   

For maximum performance and coverage, and to make sure as much material as possible is captured as quickly as possible, up to three WIP modules can be fitted to each conveyor. The configurable design of the piFLOW®p conveyor also allows simple retrofitting of WIP units. Piab’s Ultra Low Penetration Air (ULPA, class U15-17) filters provide greater filtration than High Efficiency Particulate Air (HEPA) filters, and are offered as standard accessories for piFLOW®p.

The piFLOW®p conveyor for powder and bulk materials is designed to perfectly match the stringent demands for operational safety and hygiene within the food and pharmaceutical industries. Made from materials that comply with the US FDA and EU 1935/2004 regulations, Piab’s conveyors can be used to safely transport large volumes of powder/bulk materials, and their advanced technology will guarantee segregation-free conveying. Maximising the safety of the processing staff, piFLOW®p is available in ATEX dust and gas approved designs, in which all plastic or rubber parts, including filters and seals, are made of antistatic nitrile butadiene rubber (NBR).


About Piab            

Established in 1951, Piab designs innovative vacuum solutions that improve the energy-efficiency, productivity, and working environments of vacuum users around the world. As a reliable partner to many of the world's largest manufacturers, Piab develops and manufactures a complete line of vacuum pumps, vacuum accessories, vacuum conveyors and suction cups for a variety of automated material handling and factory automation processes. Piab utilizes COAX®, a completely new dimension in vacuum technology, in many of its original products and solutions. COAX® cartridges are smaller, more energy efficient and more reliable than conventional ejectors, and can be integrated directly into machinery. This allows for the design of a flexible, modular vacuum system. In 2016, Piab completed two strategically important acquisitions, Kenos and Vaculex. Piab is a worldwide organization with subsidiaries and distributors in almost 70 countries. Its headquarters are in Sweden.

More information

Häla El Sheemy Washbrook, Vice President Marketing and Communications Manager
Tel: +46 (0) 8 630 25 74
E-mail: hala.e.washbrook@piab.com

Piab AB © 2019 개인정보 보호정책

팔로우하기

고객 문의