Feedback

언어 선택

닫기

Big Bag unloading

Big Bag unloading

The application is typically to transfer material from a big bag into a suction pipeline. We use a feed adaptor with a universal interface to connect to the big bag unloading system. The feed adaptor is designed to optimize the flow of the material in the pipeline with multiple valves for adjusting the airflow. This feature is essential to control the flow of material in order to avoid damage to the product and to reach the requested conveying capacity. Piab also offer different solutions and techniques to facilitate an easier material flow out of the Big Bag. This is however very dependent on the conditions of the material and has to be evaluated case by case.

 

 

 

 

 

 

 

 

 

Key advantages with Piab vacuum conveyors

  • Over 50 years of experience of using vacuum conveying to move powder and granules.
  • Increased uptime thanks to the hygienic design makes it easy to clean.
  • Improved working environment as it is a closed system with no dust contamination.
  • Create safe environments as the conveyors meet industry standards of ATEX Dust and Gas.
  • The conveyors are available with all material in contact with the conveyed product in compliance with FDA, EC No. 1935/2004 and EC No. 10/2011.
  • Meets application requirements as there are product families especially for pharma, food and chemical industries.
  • Increase the throughput and minimize the scrap with the conveyor especially designed for fragile material.
  • Available to convey up to 14 tons/hrs and 30 meters.
  • Flexibility to be able to convey particles from 0.5 micron and up.
  • Compact size makes it a great solution when space is at premium.
  • Flexibility in which vacuum source to use, the conveyors work equally well with an ejector pump or with a mechanical pump.

Piab AB © 2020 개인정보 보호정책

팔로우하기

고객 문의