언어 선택

닫기

저희 웹사이트에서는 쿠키(cookies)를 사용하여 방문 고객들을 맞이하고 있습니다. 설정을 변경하지 않고 계속하면 piab.com 웹사이트에서 모든 쿠키를 수신하는 데 동의하게 됩니다.
더 자세한 내용

Piab

Palletizing and depalletizing

Palletizing and depalletizing

Palletizing is the process of placing packages on a pallet alternatively removing them from a pallet (depalletizing). Palletizing machines use vacuum pumps, suction cups and other pneumatic components. These machines typically pick up multiple boxes at a time and place them on a stack (or remove them from a stack). Today, because of the high speeds required, robots are often used to accomplish this task. Another vacuum application during this process is the handling of slip sheets or tier sheets that are placed between layers of boxes.

Configure your palletizing solution

 Advantages with Piab

  • Reduced energy consumption with COAX® technology and optimisers
  • Secure and fast grip thanks to high initial vacuum flow of Piab vacuum pumps
  • Higher machine speeds thanks to suction cups with extra long and soft sealing lip as well as stiff bellows

Piab AB © 2017 법률고시

팔로우하기

고객 문의