Feedback

언어 선택

닫기

piINLINE® Range of inline ejectors

piINLINE® – the energy saving inline ejector

piINLINE® is a range of eco-friendly vacuum inline ejectors based on Piab's energy efficient COAX® technology.

  • Superior vacuum performance even at low or fluctuating feed pressures.
  • Dirt tolerant and durable design.
  • Easy to retrofit existing energy wasting inline vacuum ejectors thanks to
    generic "plug-and-play" design.
  • Easy and simple installation with push in connections – low installation cost.
  • Installs directly on the hose near the suction point.
  • Eliminates flow losses and enhances the vacuum performance.

Online catalogue »

Piab AB © 2020 개인정보 보호정책

팔로우하기

고객 문의