Feedback

언어 선택

닫기

VL50FC

VL50FC
  • Suitable for flat or slightly corrugated or curved surfaces
  • Good stability and little inherent movement
  • Recommended when the lifting force is parallel to the surface of the object
  • Cleats prevent thin, sensitive objects from being deformed and gives extra friction when the lifting force is parallel
  • Volume discounts available for big packs from 30-99 pieces with an even larger discount for big packs of 100 pieces and above
  • PVC-free recycable material

제품


Piab AB © 2019 개인정보 보호정책

팔로우하기

고객 문의