Feedback

언어 선택

닫기

piSECURE/piSECURE ES COAX® MINI X10-2

piSECURE/piSECURE ES COAX® MINI X10-2
  • Two stage COAX® MINI Xi10-2 ejector gives fast evacuation to 94 -kPa (with ES 65 -kPa)
  • Suitable to use as decentralized (one per cup) for maximum safety
  • Built-in non-return valve (check valve) which holds vacuum in sealed applications in case of system or power failure
  • Suitable for ergonomic lifting devices/manipulators and cranes which has to comply with lifting norms, such as EN 13155 and ASME Standard B30.20 etc.
  • Integrated blow-off release valve for fast and reliable release of object
  • Filter disc to protect unit from dust and particles
  • Vacuum sensing port
  • Optional air saving function (piSECURE ES) can save up to 99% of consumption

제품


Piab AB © 2019 개인정보 보호정책

팔로우하기

고객 문의