새로운 베타 웹 사이트를 소개하게 되어 기쁩니다. 피드백을 공유하여 주시면 개선할 수 있도록 하겠습니다.
새로운 웹 사이트로 이동!

Feedback

언어 선택

닫기

Spare parts piFLOW®p

The vacuum conveyor is reliable and requires a minimum of maintenance. It is, however, necessary to regularly change some of the parts to maintain maximum productivity.


teaser_Filters_p
Filters piFLOW®p
To filter dust and other small particles from the vacuum flow. Reduces the risk of operation breakdown or stoppage in the pump. There is a selection ATEX approved filters and a selection of stainless steel filters for sterilization when cleaning.  
teaser_Seals
Seals piFLOW®p
Piab seals
teaser_Fluidising_cones
Fluidising cones piFLOW®p
Fulfils the requirements of FDA, EC No. 1935/2004 and EC No. 10/2011. The fludising cones are availabe as antistatic or stainless steel for sterilization when cleaning.
teaser_Other_spare_parts
기타 예비부품
클램프 링, 나일론 튜브 등

Piab AB © 2021 개인정보 보호정책

팔로우하기

고객 문의