Feedback

언어 선택

닫기

Transition piece for tablet press with Mueller interface

Transition piece for tablet press with Mueller interface
  • Used as a transition piece for tablet press
  • Ready to use, complete with sensor, aspiration filter, clamp ring and silicone sealing
  • Fits tablet presses with Mueller S/D Ø170 interface
  • Piab standard PR0 filter used for aspiration
  • Capacitive level sensor with TC connection and M12x1 connector
  • 10m of cable with open end
  • The capacitive sensor is in compliance with ATEX. Dust Zon 20/21, gaszone 1.
  • Antivalent (NO + NC)

제품


Piab AB © 2020 개인정보 보호정책

팔로우하기

고객 문의