This is a conveyor widely used in the general industry and sometimes in the chemical industry. It has a high throughput performance as well as a small foot print. This conveyor is often used as an alternative to mechanical conveyors when there is a requirement for dust free conveying or low maintenance. Another advantage is that the pump is based on COAX® technology which is the most energy efficient way to produce vacuum. Capacity up to 4 tons/h. The general industry often handles abrasive powders that require specially designed equipment. Our conveyors are designed with Stainless Steel body (ASTM 304) to resist wear of parts. Piab conveyors are ATEX Dust certified. piFLOW®p and piFLOW®t are ATEX Gas certified. All conveyors are available with either an ejector driven vacuum pump or with a mechanical pump.