Feedback

언어 선택

닫기

Accessories

Different accessories to optimize your vacuum conveyor.


piflow_if_pumps
Vacuum pumps/generators
To optimize, upgrade or complete a conveyor, Piab offers also the vacuum pumps/generators as a stand alone.
teaser_Feeding-piFLOWi-f
Feeding
It is important to optimize the feeding point (where the product is conveyed from) for the conveying system to assure maximum capacity and safe transport.
teaser_ConveyorBody
Conveyor body
Parts to connect piFLOW® conveyor to receiving unit, increase batch volume or protect the filter.
teaser_Piping_f&i
Piping
To complete the conveying system Piab offers stainless steel pipe bends, food grade hoses, different types of pipe fittings, pipeline emptying units, pinch valves and many other solutions.
teaser_Controls
Pneumatic controls
Piab control units are fully pneumatic operated with an extremely reliable function. The full pneumatic design also removes any source of ignition from the system and at the same time simplifies the validation process.
teaser_ElectricalControls
전기 제어
전기 제어 유닛은 컨베이어의 기능을 제어하며 파이아브(Piab)에서 개발한 소프트웨어를 기반으로 사용자 친화적인 HMI (Human Machine Interface)를 통해 다양한 설정을 시각적으로 표시합니다.
teaser_vacuumfilters
Other
Vacuum filters, mounting girdles etc.

Piab AB © 2018 개인정보 보호정책

팔로우하기

고객 문의