Feedback

언어 선택

닫기

Control Unit PPT/RS

Control Unit PPT/RS
  • Controls the functions of the conveyor.
  • Fully pneumatic.
  • The maximum recommended distance between the conveyor and control unit is 10 metres when feed pressure is 0.6 MPa.
  • Setting time can be adjusted between 0-30s.

제품


Piab AB © 2019 개인정보 보호정책

팔로우하기

고객 문의