Feedback

언어 선택

닫기

Push-on fitting

Push-on fitting
  • Push-on style fittings most suitable for size 25-55 piGRIP® cups. For size 70-77 piGRIP® cups, contact Piab.
  • Available in three sizes for tubes/pipes with diameter 8mm, 10mm and 11mm.
  • Allow a few +/- tenths of a tolerance deviation of the tube/pipe.
  • Purchased and installed once. After installation, replace only the piGRIP® cup.
  • Easy installation with the possibility of minor height adjustment.
  • Adds vitually no build-height to the piGRIP® cup.

제품


Piab AB © 2020 개인정보 보호정책

팔로우하기

고객 문의