Man lifting tall boxes with handheld vacuum lifter

Multifunctional lifter

The versatile TAWI Multifunctional lifter is our most flexible vacuum tube lifter, handling goods of all shapes and sizes, easy and efficient.

Choose the product you want to lift
Lifting heavy sacks ergonomically with a customized vacuum lifter Operator lifting sacks in a sensitive environment Vacuum side lifters lift boxes in the logistics industry ergonomic lifting of boxes with a vacuum lifter from TAWI vacuum lift lifting a drum Easy lifting of drums with a vacuum lifter from TAWI Lifting a keg with a vacuum lifter Keg lifting with TAWI vacuum lifter Lifting a microwave with a vacuum lifter Lifting a microwave with a vacuum lifter in a safe manner Man lifting large heavy panels with a vacuum lifter from TAWI Man lifting kegs with a customized vacuum lifter at Dugges Brewery Vacuum lift from TAWI being used at Dugges Brewery to lift kegs Man using a TAWI vacuum lifter to handle heavy sacks Man using a vacuum lifter to lift sacks Lifting concrete with a TAWI vacuum lifter Man lifting plastic sacks ergonomically with a vacuum lifter Vacuum lifter gripping barrel from the top Ergonomic handle on a vacuum lift used for barrels Man lifting a drum with a vacuum lift Complete vacuum lifting system for barrel lifting and box handling Man lifting large boxes at Jollyroom Man using vacuum lift to lift heavy and large boxes at Jollyroom Vacuum lift handling boxes in logistics Handling boxes in a logistics centre with vacuum lifter man lifting and tilting large sheet of wood using vacuum lifter system Lifting wooden sheets into CNC machine Operator lifting unpacked meat ergonomically with a stainless steel vacuum lift Stainless steel vacuum lifter for cleanroom and ATEX Stainless steel vacuum lifter lifting bags of 25 kg / 56 lbs

Multifunctional vacuum lift systems

Grip from the top or the side, lift high above your head or reach far into pallet racks. This truly is a multifunctional lifting tool.

  • Lifting capacity: <270 kg
  • Lifting speed: 0-1 m/s
  • Handles: standard / one-hand / flex / extended
  • Tools: wide selection of tools for various loads
  • Flexibility: 360-degree rotation

Get a quote

Versatile multipurpose vacuum lift system

Our most multifunctional tube lifter comes in a wide variety of models handling up to 270 kilos. Get in touch and we will be happy to guide you to the right model for your needs.

  • Ergonomic handle to ensure good working position
  • Suction feet for boxes of all sizes
  • Lifting taped boxes
  • Grip boxes from the top, from the side, or both
  • Suction feet designed for paper and plastic sacks
  • Special tool for lifting jute and woven sacks
  • Available in stainless steel for easy cleaning
  • Adjust lifting height with fingertip precision
  • Lift and tilt sheets to vertical position
  • Turn sheets 360 degrees
  • An extended handle makes it easy to handle big sheets
  • Vacuum technology grips and lifts without leaving marks on the sheets
  • Grip drums or kegs from the top or from the side
  • Tilt to empty contents in hopper
  • Tools for lifting multiple drums together
  • Grip kegs from the side and turn to horizontal position
  • Safe and hygienic handling of food products
  • Lift frozen foods
  • Lift unwrapped foods
  • Suction feed adaptable to your needs
  • Tools for lifting one or multiple components
  • User-friendly and easy to maneuver
  • Lift anything from batteries to plastic parts or metal components
  • Rotate load 360 degrees and place with precision

Get in touch

Product Details

TAWI Multifunctional lifter is available in 9 standard models with maximum capacity ranging from 30-270 kilos.

*TAWI vacuum lifters have new model names from March 2018, old names in brackets.

  • Information
    Lifting capacity30 kg
    Max length lift tube2500 mm
    Hose diameter100 mm
    Stroke1800 / 2600 mm
    Lifting speed0-1m/s
  • Media
  • Information
    Lifting capacity40 kg
    Max length lift tube2500 mm
    Hose diameter120 mm
    Stroke1800 / 2600 mm
    Lifting speed0-1m/s
  • Media
  • Information
    Lifting capacity50 kg
    Max length lift tube2500 mm
    Hose diameter140 mm
    Stroke1800 / 2600 mm
    Lifting speed0-1m/s
  • Media
  • Information
    Lifting capacity60 kg
    Max length lift tube4000 mm
    Hose diameter160 mm
    Stroke1800 / 2600 mm
    Lifting speed0-1m/s
  • Media
  • Information
    Lifting capacity80 kg
    Max length lift tube4000 mm
    Hose diameter180 mm
    Stroke1800 / 2600 mm
    Lifting speed0-1m/s
  • Media
  • Information
    Lifting capacity100 kg
    Max length lift tube2500 mm
    Hose diameter200 mm
    Stroke1700 / 2400 mm
    Lifting speed0-1m/s
  • Media
  • Information
    Lifting capacity120 kg
    Max length lift tube4000 mm
    Hose diameter230 mm
    Stroke1700 / 2400 mm
    Lifting speed0-1m/s
  • Media
  • Information
    Lifting capacity180 kg
    Max length lift tube2500 mm
    Hose diameter250 mm
    Stroke1500 / 1800 mm
    Lifting speed0-1m/s
  • Media
  • Information
    Lifting capacity270 kg
    Max length lift tube2500 mm
    Hose diameter300 mm
    Stroke1500 / 1800 mm
    Lifting speed0-1m/s
  • Media

Anyone can lift with vacuum

Think you need to be big and strong to lift 270 kilos? Not with the power of vacuum.

Grip and lift with vacuum

TAWI vacuum lifts uses vacuum technology to grip and hold the load, as well as to lift and lower to the right position. Working with vacuum is quick, easy and comfortable. Anyone can learn how to use our vacuum lifters within a few minutes. Vacuum offers a reliable technology that ensures sustainability for both business and people.

TAWI Multifunctional lifter is our most versatile lifter, offering a wide selection of tools to handle anything from big cardboard boxes to ungainly plastic bags, blocks of cheese and fragile glass sheets.

Need to lift different types of goods?

A quick coupling lets you easily switch suction tool to handle various loads with the same lifter.

Easy to operate vacuum lifting equipment

Our flexible and adaptable handles allow you to pick up loads from above, from the side, or both. You can lift over shoulder height and still maintain an ergonomic position. The unique TAWI handle is easy to use and lets you control lifting speed with your fingertips, ensuring precise and safe handling. An extended handle will help you manoeuvre big loads or reach far into for example a pallet rack. The multifunctional lifter is so easy to operate, anyone will learn how to use it in just a few minutes.

Restricted by specific requirements? No problem.

We have solutions for cleanroom, ATEX, and other sensitive environments. Every day, TAWI Multifunctional lifter is successfully used in pharmaceutical, chemical, and food industries with strict hygiene and safety requirements. Designed and produced by experienced vacuum lifter manufacturers in Sweden, TAWI vacuum lifters ensure safe and reliable lifting for industries worldwide.

TAWI Multifunctional lifter is available in 9 standard models, handling up to 270 kilos, but we also customize the lifter to meet the specific needs of your business, adapting our systems to fully integrate with your workflow.

Smart lifting for both business and people.

Need more info? Contact us here

Reach out to us anytime and we’ll be happy to help you.
Do you need an urgent response, please call us directly on +46 300 185 00 (8am-5pm, GMT+1)

i
Get in touch?

Please specify what you want to lift with measures and weight, size of working area, and lifting height to get as accurate a quote as possible.

Are you unsure?
Call us at +46 300 185 00 (8am-5pm, GMT+1) for advice

Get in touch

Go to the top