Lifting and moving plastic sack using handheld vacuum lifter

Vacuum Lifters

TAWI vacuum lifters ensure efficient lifting in our operations. Our innovative vacuum lift systems are designed to make lifting efficient, ergonomic and safe, no matter what you need to lift.

 

test for more content

Box lifting with multifunctional vacuum lifter

Multifunctional lifter

Multifunctional lifter

This versatile vacuum lifter is our most flexible lifting tool, handling goods of all shapes and sizes easy and efficiently for loads <270 kg.

Read more

Man lifting boxes at a Postnord logistics centre using a vacuum lifter

High frequency lifter

High frequency lifter

High speed vacuum lifter for efficient box handling. For loads <65 kg.

Read more

Lifting a keg with a vacuum lifter

Stainless steel lifter

Stainless steel lifter

Stainless steel vacuum lifters. For loads <120 kg.

Read more

lifting toilet with vacuum lifter tool

Customized lifter

Customized lifter

Customized lifting solutions for your specific needs. <270 kg

Read more

ATEX vacuum lifter lifting drum

ATEX lifter

ATEX lifter

Lifting solutions for ATEX rated zones. For loads <135 kg.

Read more

Stor träskiva lyfts med hjälp av en vakuumdriven skivlyft

Panel Lifter

Panel Lifter

TAWI Panel Lifter is compact, low-weight, and easy to adjust to new applications and situations. For loads 180 kg.

Read more

Lifting paper sacks with vacuum lifter in food manufacturing

Lifting with vacuum

TAWI vacuum lifters use vacuum power to grip and lift the load. Vacuum technology offers sustainable, safe and efficient handling of most types of goods.

  • Time- and cost-efficient lifting.
  • Safe grip without damaging the goods.
  • Ergonomic and safe for the operator.
  • Experinced vacuum lifter manufacturers.

Contact us

TAWI vacuum lifters – for efficient everyday lifting

TAWI vacuum lifters are robust and reliable tools that make manual handling of loads safer and more efficient. No matter who you are or what you need to lift, TAWI vacuum lifters will make lifting efficient and effortless.

Ergonomic and user-friendly lifters

TAWI vacuum lifting systems are always designed with the user in focus. The lifters are so user-friendly anyone will learn how to use them within minutes. An ergonomic handle helps ensure a good working position for the operator and is just as comfortable for right-handed and left-handed users.

Safety for operator and goods

Vacuum technology is ideal for secure lifting without risk of damaging the goods or the person lifting them. Grip the load with suction cups designed for the goods you need to lift, regardless if you are lifting sacks, boxes, sheets or something else. TAWI offers a wide selection of suction feet and we modify them to meet your specific requests if needed. All TAWI vacuum lifters can be modified for lifting in ATEX regulated facilities or cleanrooms.

Vacuum enables anyone to lift

TAWI vacuum lifters allow everyone to lift up to 270 kilos without effort. Giving everyone the power to lift increases workforce flexibility, making it easy for employees to switch between work stations. The vacuum lifting equipment is extremely versatile, handling everything from simple boxes to complicated car components. Add a quick coupling and you can easily use the same vacuum lift for more than one application, switching between different suction feet in no time. A flexible handle makes it easy to reach high without straining your back or shoulders. Flexible and efficient lifting for productive businesses.

Need more info? Contact us here

Reach out to us anytime and we’ll be happy to help you.
Do you need an urgent response, please call us directly on +46 300 185 00 (8am-5pm, GMT+1)

i
Get in touch?

Please specify what you want to lift with measures and weight, size of working area, and lifting height to get as accurate a quote as possible.

Are you unsure?
Call us at +46 300 185 00 (8am-5pm, GMT+1) for advice

Get in touch

Go to the top