piLIFT® SMART , piLIFT®
제품 이미지는 실제 제품과 다를 수 있습니다.
- piLIFT® SMART is the very first vacuum lifter for Industry 4.0.
- Safe and intuitive – A vacuum lifter has never been easier to use. The variable speed control follows every move by the users and the automatic balancing lets piLIFT® SMART stay in the exact position.
- Ergonomic – piLIFT® SMART is designed with natural movement in mind.
- Lifting heavy weights fast in poor posture does not cause pain and strain injuries.
- Increases efficiency.
- Save over 70 % in energy in comparison with any other vacuum tube lifter and reduce carbon footprint.
- The smart features let you optimize and monitor maintenance and thereby avoid downtime.
- The sound level is so low that the pump and lift unit is barely noticed.
- piLIFT® SMART is possible to upgrade through remote updates and is always up-to-date.
지원/CAD
piLIFT® SMART
CAD 파일 다운로드를 위해 데스크탑 버전/일반 컴퓨터를 사용하여 주십시요.
piLIFT® SMART – the very first vacuum tube lifter of Industry 4.0!
견적 의뢰
로그인 부탁드립니다 또는 등록 견적 의뢰하기 위한 첫번째 순서