COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system. The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects. The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow. The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
詳細を見る供給圧力 | 空気消費量 | 各真空度 (-kPa) における真空流量 (Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.38 | 0.38 | 0.58 | 0.3 | 0.22 | 0.18 | 0.14 | 0.1 | 0.08 | 0.04 | 0.01 | 0 | 81 |
0.6 | 0.55 | 0.73 | 0.5 | 0.26 | 0.14 | 0.12 | 0.1 | 0.08 | 0.05 | 0.02 | 0 | 84 |
供給圧力 | 空気消費量 | 各真空度 (-kPa)に達するまでの排気時間 (s/l) | 最大真空度 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.38 | 0.38 | 0.2 | 0.61 | 1.2 | 1.8 | 2.6 | 3.8 | 5.9 | 11.1 | 0 | 81 |
0.6 | 0.55 | 0.13 | 0.36 | 1 | 1.8 | 2.8 | 4 | 5.7 | 9.4 | 0 | 84 |
ガイドを利用して推奨製品をご覧ください。ご不明点などございましたら、メールでお問合せください。内容を確認次第、ご連絡致します。
製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?