These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
詳細を見るThis is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
供給圧力 | 空気消費量 | 各真空度 (-kPa) における真空流量 (Nl/s) | 最大真空度 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 0 | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 1.83 | 5.9 | 3 | 2 | 1.3 | 0.73 | 0.58 | 0.43 | 0.32 | 0.18 | 0.03 | 95 |
供給圧力 | 空気消費量 | 各真空度 (-kPa)に達するまでの排気時間 (s/l) | 最大真空度 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MPa | NI/s | 10 | 20 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | -kPa |
0.45 | 1.83 | 0.022 | 0.062 | 0.12 | 0.22 | 0.37 | 0.57 | 0.84 | 1.2 | 2.2 | 95 |
製品タイプが異なる場合は比較できません。現在選択している製品を削除しますか?