コンテンツにスキップ

製品を探す
Item no: 0125576 24 種類

Vacuum Check Valve VT-1H, G threads, Lock pin 16, Left hand connection

Choose between solenoid, electrically or vacuum-controlled valves. The vacuum controlled valve (Vacustat) shuts off the flow of compressed air to the pump when the pre-set level is reached, and consequently the consumption of compressed air is minimised.

詳細を見る

種類

Show all (24)

特長

Show all (8)