Suction cup OB65x170P Polyurethane 60 - 1
アイテム番号: 0109916
6バリエーション

Suction cup OB65x170P Polyurethane 60

The oval suction cups are suitable for handling of long and narrow objects and surfaces when maximum lifting force is desired. Oval suction cups are specially s...
全てのコンテンツと機能にアクセスするためにログインまたはアカウント作成してください!

バリエーション

  • Suction cup OB65x170P Polyurethane 60, 3/8" NPSF female
    0108676
  • Suction cup OB65x170P Polyurethane 60, thread insert G3/8" male, with mesh filter
    0108677
  • Suction cup OB65x170P Polyurethane 30/60, thread insert G3/8" male, with mesh filter
    0109860
  • Suction cup OB65x170P Polyurethane 30/60, 3/8" NPSF female
    0109861
  • Suction cup OB65x170P Polyurethane 60
    0109916
  • Suction cup OB65x170P Polyurethane 30/60
    0109917

特徴

  • Suitable for level adjustment. Can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • Lifting movement to separate small and thin objects.
  • In the two coloured suction cup, the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable and, at the same time, soft and flexible.
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.