Feedback

Choose your language

Close

Standard

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.


Piab AB © 2020 個人情報に関する通知

フォローする

ご連絡下さい