Feedback

Choose your language

Close

Hose PUR

Hose PUR
  • The hose is in compliance with EU directive 10/2011 and 2015/174.
  • The hose is in compliance with FDA.
  • The hose is suitable for all types of air and fumes, to transport dust and powder and also suitable for abrasive material.
  • Smooth interior walls provide for optimal flow.
  • The hose is antistatic (<10^9 Ω) and electrically conductive in accordance with ATEX 2014/34/EU.

Item


Piab AB © 2020 個人情報に関する通知

フォローする

ご連絡下さい