Feedback

Choose your language

Close

Transition piece for tablet press with Ø165 or Ø244 interface

Transition piece for tablet press with Ø165 or Ø244 interface
  • Used as a transition piece for tablet press
  • Ready to use, complete with sensor, aspiration filter, clamp ring and silicone sealing
  • Fits tablet presses with Ø165 and Ø244 mm interfaces
  • Piab standard PR0 filter used for aspiration
  • Capacitive level sensor with TC connection
  • 3m of cable with open end

Item


Piab AB © 2018 Privacy notice

フォローする

ご連絡下さい