Feedback

Choose your language

Close

Transition piece for tablet press with Mueller interface

Transition piece for tablet press with Mueller interface
  • Used as a transition piece for tablet press
  • Ready to use, complete with sensor, aspiration filter, clamp ring and silicone sealing
  • Fits tablet presses with Mueller S/D Ø170 interface
  • Piab standard PR0 filter used for aspiration
  • Capacitive level sensor with TC connection and M12x1 connector
  • 10m of cable with open end

Item


Piab AB © 2018 個人情報に関する通知

フォローする

ご連絡下さい