Feedback

Choose your language

Close

Level compensators

Level compensators
  • Adjust differences in levels, for example on lifting devices with several suction cups on a frame.
  • A level compensator is often advantageous since it places less demand on exact vertical positioning, for example on a handling robot.
  • The level compensator provides a certain degree of shock absorption.
  • Level Compensator G1/2" with stiffer spring is identical to standard level compensator G1/2" except for thicker spring material. Suits e.g. robot vision systems in applications such as auto-racking.

Item


Piab AB © 2020 個人情報に関する通知

フォローする

ご連絡下さい