Feedback

Choose your language

Close

Selection guide for Suction cups
メートル法   インペリアル

OF10X30P

OF10x30P
  • Suitable for flat and rough surfaces.
  • Fair stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.
  • Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
  • DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

Item


Piab AB © 2018 法律上の表示

フォローする

ご連絡下さい