Feedback

Choose your language

Close

Selection guide for Suction cups
メートル法   インペリアル

楕円形 コンケーブ

Suitable for handling long objects with flat or curved surfaces. Thick, durable lip.


teaser_oc-oval_concave
OC - Oval Concave (60x140 mm)
Suitable for handling oblong objects with flat or curved surface.
teaser_OC_oval_concave_35x90
OC - Oval Concave DURAFLEX® (35x90 mm)
Suitable for oblong objects with slightly domed or flat and oily surfaces, such as those encountered in body parts in the automotive industry.
teaser_ocf-oval_concave_friction
OCF - Oval Concave Friction DURAFLEX® (20x80–40x110 mm)
The OCF-P design is suitable for oily and oblong objects with slightly domed and flat surfaces, such as those encountered with body parts in the automotive industry. The suction cups have support cleats that prevent thin objects from being disfigured. 

Piab AB © 2019 個人情報に関する通知

フォローする

ご連絡下さい