Feedback

Choose your language

Close

B50

B50
  • Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
  • The lifting movement can be used to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.

Item


Item description
0101107 Suction cup B50 Nitrile-PVC
Item no.: 0101107
0101108 Suction cup B50 Silicone
Item no.: 0101108
0101630 Suction cup B50 Silicone, 1/8" NPSF female
Item no.: 0101630
0101631 Suction cup B50 Silicone, G1/4" male, with mesh filter
Item no.: 0101631
0101632 Suction cup B50 Silicone, 1/4" NPT male, with mesh filter
Item no.: 0101632
0101633 Suction cup B50 Silicone, G3/8" male, with mesh filter
Item no.: 0101633
0101634 Suction cup B50 Silicone, NPT3/8" male, with mesh filter
Item no.: 0101634
0101635 Suction cup B50 Silicone, 5x1/8" NPSF female
Item no.: 0101635
0101636 Suction cup B50 Silicone, 1/8" NPSF female, with mesh filter
Item no.: 0101636
0101637 Suction cup B50 Silicone, 1/8" NPSF female, with dual flow control valve
Item no.: 0101637
0101638 Suction cup B50 Silicone, G1/4" male, with mesh filter and dual flow control valve
Item no.: 0101638
0101639 Suction cup B50 Silicone, 1/4" NPT male, with dual flow control valve
Item no.: 0101639
0101640 Suction cup B50 Silicone, G3/8" male, with mesh filter and dual flow control valve
Item no.: 0101640
0101643 Suction cup B50 Nitrile-PVC, 1/8" NPSF female
Item no.: 0101643
0101644 Suction cup B50 Nitrile-PVC, G1/4" male, with mesh filter
Item no.: 0101644
0101645 Suction cup B50 Nitrile-PVC, 1/4" NPT male, with mesh filter
Item no.: 0101645
0101646 Suction cup B50 Nitrile-PVC, G3/8" male, with mesh filter
Item no.: 0101646
0101647 Suction cup B50 Nitrile-PVC, NPT3/8" male, with mesh filter
Item no.: 0101647
0101648 Suction cup B50 Nitrile-PVC, 5x1/8" NPSF female
Item no.: 0101648
0101649 Suction cup B50 Nitrile-PVC, 1/8" NPSF female, with mesh filter
Item no.: 0101649
0101650 Suction cup B50 Nitrile-PVC, 1/8" NPSF female, with dual flow control valve
Item no.: 0101650
0101651 Suction cup B50 Nitrile-PVC, G1/4" male, with mesh filter and dual flow control valve
Item no.: 0101651
0101652 Suction cup B50 Nitrile-PVC, 1/4" NPT male, with dual flow control valve
Item no.: 0101652
0101653 Suction cup B50 Nitrile-PVC, G3/8" male, with mesh filter and dual flow control valve
Item no.: 0101653
0108165 Suction cup B50 HNBR
Item no.: 0108165
0108171 Suction cup B50 HNBR, 1/8" NPSF female, with mesh filter
Item no.: 0108171
0108172 Suction cup B50 HNBR, G1/4" male, with mesh filter
Item no.: 0108172
0108173 Suction cup B50 HNBR, G3/8" male, with mesh filter
Item no.: 0108173
0111063 Suction cup B50 Nitrile-PVC, 1/8" NPSF female, PA
Item no.: 0111063
3150028SA Suction cup B50 Silicone, 1/8” NPSF female, PA
Item no.: 3150028SA
9908740 Suction cup B50 HNBR, 1/8" NPSF female
Item no.: 9908740
9906290 Suction cup B50 HNBR, 1/4" NPT male, with mesh filter
Item no.: 9906290
9908627 Suction cup B50 HNBR, NPT3/8" male, with mesh filter
Item no.: 9908627
9908789 Suction cup B50 HNBR, 5x1/8" NPSF female
Item no.: 9908789
9908790 Suction cup B50 HNBR, 1/8" NPSF female, with dual flow control valve
Item no.: 9908790
9908791 Suction cup B50 HNBR, G1/4" male, with dual flow control valve
Item no.: 9908791
9908796 Suction cup B50 HNBR, 1/4" NPT male, with dual flow control valve
Item no.: 9908796
9908792 Suction cup B50 HNBR, G3/8" male, with dual flow control valve
Item no.: 9908792
9908793 Suction cup B50 HNBR, NPT3/8" male, with dual flow control valve
Item no.: 9908793
9908794 Suction cup B50 HNBR, 5x1/8" NPSF female, with dual flow control valve
Item no.: 9908794

Piab AB © 2018 法律上の表示

フォローする

ご連絡下さい