Feedback

Choose your language

Close

Selection guide for Suction cups
メートル法   インペリアル

表面が乾燥した鉄板

Designed for flat and curved surfaces. These cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a press tool. The slightly curved shape and internal cleats provide a good grip and the strengthened lip extends the life of the cup considerably.


teaser_pigrip_configurable
piGRIP組み合わせ自由なサクションカップ
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_B_bellows_5-150
B - Bellows (5–150 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items. Materials used are silicone, conductive silicone, semi-conductive EPDM, chloroprene, HNBR and nitrile-PVC.
teaser_B_Bellows_DURAFLEX
B - Bellows (10–110 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items. 
teaser_bf-bellows_flat
BF - Bellows Flat DURAFLEX® (80–110 mm)
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
teaser_BX2_12
BX - 2½ Bellows, DURAFLEX® (10–110 mm)
DURAFLEX® suction cups are manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material of the DURAFLEX® is mark-free.
teaser_F_flat_15-300
F- Flat (15–300 mm)
High friction suction cup for flat surfaces. For lifting products such as metal sheets.
teaser_f-flat_75-110mm
F- Flat DURAFLEX® (75–110 mm)
High friction suction cup for flat surfaces. For lifting products such as metal sheets. The DURAFLEX® material is mark-free.
teaser_fc-flat_concave_20-150mm
FC - Flat Concave DURAFLEX® (20–150 mm)
DURAFLEX® suction cups have been developed to meet the strict demands of the automotive industry. A typical application is the feeding of sheet metal into a press tool. Also available in oval shape for oblong objects

Piab AB © 2019 個人情報に関する通知

フォローする

ご連絡下さい