Feedback

Choose your language

Close

ウェブサイトを快適にお使いいただくため、Piab のウェブサイトはcookieを使用しています。
設定を変更されない場合、cookieを受け取ることに同意されたとみなします。
Read more


PMAT

PMAT (Piab Modular Automation Tooling) offers adjustability and also rigidity with the same products. PMAT can be used to design robot end-effector tools, ergonomic tools or fixture tools for use on all types of automation equipment. The tooling consists of connecting parts for welded frames or extruded profiles and swivel arm assemblies with a choice of various “function” attachments. Some function attachments include an ejector that is based on the latest COAX® technology. The ejector unit provides vacuum and also a release function. The ejector can also be equipped with a vacuum check valve and an energy saving unit called Vacustat.


teaser_PMAT-configurable
Configure your PMAT system
Construct your own vacuum end effector tool with the selection of our great assortment of function attachments and swivel arm options by using the configurator.
teaser_PMAT-swivel-arms
Swivel arms
The swivel arm is the part which allows for unlimited positioning of the suction cup.
teaser_PMAT-functional-attachments
Function attachments
Decentralized vacuum pumps or vacuum connections for centralized vacuum systems.
teaser_PMAT-accessories
Accessories
Complete your PMAT system with a choice of accessories.

Piab AB © 2018 法律上の表示

フォローする

ご連絡下さい