Feedback

Choose your language

Close

Kenos® KCS

KCS_datasheet
  • The KCS (Kenos® collaborative small) gripping system is equipped with integrated COAX® SX cartridges.
  • The quick change system of KCS allows the gripper to move from one application to another very quickly.
  • The COAX®SX cartridges- providing high performance even at low or fluctuating feed pressures. The KCS can be equipped with 1 or 2 COAX®SX cartridges.
  • The KCS is equipped with a flow restrictor suitable for handling different sized sealed or leaking objects with the same lifting device even if the total foam area is not covered, the KCS will still maintain enough vacuum level to lift the object.
構成/注文
サポート
Youtube ビデオ (3)
見積り依頼

Please log in or 登録 first in order to be able to request quotes.

Piab AB © 2019 個人情報に関する通知

フォローする

ご連絡下さい