Vaculex® TPH, Vaculex-TPH
Product image may differ from actual product.
- TPシリーズの低ヘッドルームモデル。
- 天井に2メートルのスペースがある場所に設置できます。
- Vaculex® TPと同様の柔軟性とアクセサリーを提供。
- 標準最大重量は40kgですが、65kgまで増加させることが可能です。
Vaculex® TPHの製品データシートは、「サポート/CAD」タブ内のPDFデータをダウンロードしてご確認いただけます。
サポート
Vaculex® TPH
Please use desktop version/ordinary computer to download CAD files.
Piab's Vaculex® Uplifting Airport Solutions [2019]
Airport Baggage Handling and Air Cargo Handling - using Vaculex TP
Baggage Handling - From Open Cart to Conveyor - using Vaculex TP BaggageLift
Baggage Handling at Cruise Ship Ports - using Vaculex TP BaggageLift
Depalletizing - at a Picking Station in a Distribution Center - using Vaculex TP
Ergonomic baggage handling at ports and airports using Vaculex TP Baggagelift
Fast, Safe Parcel Handling with Vaculex TP
Lifting a Beam with Vaculex TP
Loading Baggage from Chute to Open Cart - using Vaculex TP BaggageLift
Moving Parcels from Conveyor to Cage with Vaculex TP
Moving Parcels from Pallet to Conveyor with Vaculex TP
Order picking at Jysk Distribution Center - using Vaculex TP
Palletizing - Moving Parcels from Conveyor to Pallet - using Vaculex TP
Parcel handling at TNT - with Vaculex TP
Parcel Handling with Vaculex TP
Sorting Parcels between Cages Pallets and Conveyors using Vaculex TP
Unloading Baggage at Göteborg Landvetter Airport - using Vaculex TP
Unloading or loading Baggage between Open Carts and Conveyors - using Vaculex TP BaggageLift
見積り依頼
Please log in or 登録 first in order to be able to request quotes.