Feedback

Choose your language

Close

Fragile pharmaceutical tablets

Minimize all risks of damage to the tablets when automating your tablet handling process

日付 2016/02/01

Fragile and valuable pharmaceutical tablets are notoriously difficult to handle in processing plants. Easily cracked, the tablets have to be treated with extreme care to keep waste at a minimum.

piFLOW®t will together with piGENTLE™ automatically convey tablets or capsules without breaking or chipping thanks to a controlled low and constant speed, guided entry and the elimination of all sharp edges. Those are the keys to our success, ensuring that tablets handled with great care in our conveyor. Return on investment will be affected positively both thanks to the automation of a normally manual process and also through a decreased amount of waste due to chipped products

Three main design features are the keys to Piab's success – controlled low speed, guided entry into the conveyor, and the elimination of any sharp edges in the conveying pipeline. Each of these features has been designed specifically with tablets in mind.

Read on to find out more:

A new and gentler way to convey tablets! How it works.

Tablet conveyor piFLOW®t product information

Press release: A new world standard for tablet conveying

Press release: piGENTLE™ is a giant leap for tablet conveying

Brochure

White paper

Piab AB © 2019 個人情報に関する通知

フォローする

ご連絡下さい