Feedback

Choose your language

Close

Guida alla selezione per Ventose
Metrico   Imperiale

Universale

Forms well on flat or slightly curved surfaces.


teaser_U20-2P
U - Ventose Universali DURAFLEX® (20mm)
The U-P suction cup is designed for handling paper in bookbinding applications. It is made of DURAFLEX® and has 2-3 times longer lifetime than conventional cups in the market. 
teaser_u-universal_2-50mm
U - Ventose universali (2–50 mm)
Per manipolare gli oggetti con superfici piane o leggermente curve.
teaser_u-universal_fda_4-50mm
U - Ventose universali FDA & EU (4–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. For handling objects with flat or slightly curved surfaces.

Piab AB © 2020 Informativa sulla privacy

Seguici

Contattaci