Feedback

Choose your language

Close

Guida alla selezione per Ventose
Metrico   Imperiale

Elettronica / semiconduttori

Small and mid size suction cups for electronic/semiconductor applications. For handling objects with flat or slightly curved surfaces. Some of the cups are short bellows cups which can be used in one lifting device which handle objects with height differences and varying shapes.


teaser_B_bellows_5-8
B - Ventose a soffietto (5–8 mm)
Several short bellows cups in one lifting device can handle objects with height differences and varying shapes. The bellows also provide a slight lifting movement to separate thin items. Materials used are conductive silicone and semi-conductive EPDM.
teaser_Universal_semiconductive
U - Ventose universali (2–3 mm)
For handling objects with flat or slightly curved surfaces.

Piab AB © 2020 Informativa sulla privacy

Seguici

Contattaci