Feedback

Choisir votre langue

Fermer

Kenos® KCS

KCS_datasheet
  • The KCS (Kenos® collaborative small) gripping system is equipped with integrated COAX® SX cartridges.
  • The quick change system of KCS allows the gripper to move from one application to another very quickly.
  • The COAX®SX cartridges- providing high performance even at low or fluctuating feed pressures. The KCS can be equipped with 1 or 2 COAX®SX cartridges.
  • The KCS is equipped with a flow restrictor suitable for handling different sized sealed or leaking objects with the same lifting device even if the total foam area is not covered, the KCS will still maintain enough vacuum level to lift the object.
Configuration/Commande
Support
Vidéos Youtube (3)
Demande de devis

Veuillez vous connecter ou Inscription d'abord pour demander un devis

Suivez-nous

Contactez-nous