Ir al contenido

Ayuda para elegir
Artículo núm.: 0118435 9 Variantes

Ventosa FCF125P Poliuretano 55/60, G3/8" macho, con filtro de red

The FCF-P design is suitable for oily surfaces, slightly domed and flat surfaces, e.g., such as those encountered when handling metal sheets in press lines. The suction cups have support cleats that prevent thin objects from being disfigured. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

Leer más

Variantes

Show all (9)

Características

Show all (7)