Ir al contenido

Ayuda para elegir
Artículo núm.: 0122289 6 Variantes

Ventosa OBF65x170P Poliuretano 55/60, 3/8" NPT hembra

Special designed friction cups for oily surfaces, such as sheets in metal forming processes. Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups. The OBF-P design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry. Can handle objects with height differences. DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

Leer más

Variantes

Show all (6)

Características

Show all (8)