Ir al contenido

What are the benefits with the unit?

The air driven Piab vacuum pump maximizes energy efficiency by using COAX® technology.

Does not produce any heat.

Low maintenance because of few parts.

Efficient filtration (5 – 0.5 micron).

Maximize productivity with quick-start operation.

Low noise level (72-76 dBA).

Optimize available mounting space.

Increase vacuum conveying capacity with a large volume capability.