Ir al contenido

Ayuda para elegir
Artículo núm.: piCLASSIC_Xi40-3_x1 6 Variantes

piCLASSIC Xi40-3 x1 COAX® Cartridge

These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.

Leer más
Configurar

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Variantes

Show all (6)