Elige tu idioma


Utilizamos cookies propias y de terceros para ofrecerte una mejor experiencia cuando visites nuestro sitio web, mejorando nuestros servicios y adecuando el contenido de
acuerdo a tus hábitos de navegación. Si no cambias los ajustes de tu navegador, entenderemos que estás de acuerdo en recibir todas las cookies del sitio web
Leer más

Ventosa B20XP Poliuretano 60 5xM5 hembra, 0205183


Artículo No. 0205183

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.
Métrico   Imperial
Curve radius 9 mm
Movement, vertical max. 4,6 mm
Aplicación Manipulación de vidrio, Chapa metálica seca
Material Poliuretano (PU60)
Modelo de ventosa B-XP
Forma Fuelles
Volumen 1,04 cm³
Peso 1 g
Tamaño de conexión M5
Modelo de conexión Hembra
Modelo de conexión Rosca M
Opciones de conexión Ninguno
Altura 19,4 mm
Exterior Dimensiones 21 mm
Rendimiento - fuerzas de elevación
Fuerza de elevación vertical Fuerza de elevación paralela
20 -kPa 8,7 N 7 N
60 -kPa 19,7 N 11 N
90 -kPa 23 N 15 N
Poliuretano (PU60)
Color Verde transparente
Dureza 60 °Shore A
Temperatura 10 – 50 °C
Resistencia del material
Poliuretano (PU60)
Alcohol N/A
Ácidos concentrados +
Etanol +
Hidrólisis +
Metanol -
Aceite +++
Oxidación -
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
Ventosa B20XP Poliuretano 60 0205176
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
Certificados (2)
Formación (4)
Vídeos de Youtube (1)
    • Suction cups

      • How do I know which lifting forces I need?
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Pedir una cotización

    Inicie Sesión o Registrarse Primero para poder solicitar ofertas.

    Piab AB © 2018 Aviso legal