Feedback

Elige tu idioma

Cerrar

Ventosa B35XP Poliuretano 30/60, G3/8" macho, con filtro de red, 0205107

0205107

Artículo No. 0205107

  • Suitable for limited level adjustment with good stability.
  • Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
  • In the two-coloured suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
  • The material DURAFLEX® is mark free.
Métrico   Imperial
General
Curve radius 16 mm
Movement, vertical max. 9,5 mm
Aplicación Piezas de moldeo por inyección de plástico, Corrugado / cartón
Material Poliuretano (PU30), Poliuretano (PU60)
Modelo de ventosa B-XP
Forma Fuelles
Volumen 4,4 cm³
Peso 6,6 g
Conexión
Tamaño de conexión 3/8"
Modelo de conexión Macho
Modelo de conexión Rosca G
Opciones de conexión Filtro de red
Dimension
Altura 34,6 mm
Exterior Dimensiones 37 mm
Rendimiento - fuerzas de elevación
Fuerza de elevación vertical Fuerza de elevación paralela
20 -kPa 17 N 15 N
60 -kPa 39 N 30 N
90 -kPa 50 N 40 N
Material
Poliuretano (PU30) Poliuretano (PU60)
Color Amarillo Verde transparente
Dureza 30 °Shore A 60 °Shore A
Temperatura 10 – 50 °C 10 – 50 °C
Resistencia del material
Poliuretano (PU30) Poliuretano (PU60)
Alcohol N/A N/A
Ácidos concentrados + +
Etanol + +
Hidrólisis + +
Metanol - -
Aceite +++ +++
Oxidación - -
Gasolina + +
Resistencia al desgaste +++ +++
Tiempo & ozono +++ +++

Dibujos dimensionados

Inicie Sesión o Registrarse Para ver los planos dimensionales

Recambios
Artículo No.
Ventosa B35XP Poliuretano 30/60 0205002
Racor G3/8" macho, 30–40, con filtro de red 3250086

Accesorios
Artículo No.
Racor 1/8" NPSF hembra, 30–40, con filtro de red 0101153
Racor G1/8" macho, 40, con filtro de red 0200714
Racor 3/8" NPT macho, con filtro de red 3250089
Racor G1/4" macho, 30–40, con filtro de red 3250091
Racor 1/4" NPT macho con filtro de red 3250093
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
        • It depends on the weight of the product that should be lifted and how many suction cups that can be used for the object. Calculate the weight to be lifted per suction cup and then take the weight multiplied with the gravity force (g=9.81) and you have the lifting force needed in Newton (N)

      • How do I know which suction cup to choose?
        • Our recommendation is to start at the application listing to find the products we recommend to different applications. If you have questions please do not hesitate to contact our partners to find the optimum solution.

      • How should Piab suction cups be stored?
      • I have a variation of number of objects to be lifted- how can I make sure to not drop them or to use too much energy? How to optimize this type of system?
        • All suction cups not in contact with an object (open) will draw in a lot of air and demand a larger pump than actually necessary. By using different valves, such as piSAVE sense, in the suction cups, the suction cups will be normally closed until they come in contact with the handled object. Only the cups needed in the specific lifting cycle will be open and flow air. Please see the video piSAVE sense.

      • What is DURAFLEX®?
        • DURAFLEX® is a patented material specially developed to feature the elasticity of rubber and the wear resistance of polyurethane. The DURAFLEX® material is mark-free.

    Pedir una cotización

    Inicie Sesión o Registrarse Primero para poder solicitar ofertas.

    Piab AB © 2018 Política de privacidad

    Síguenos

    Contáctenos