Elige tu idioma

Cerrar

Utilizamos cookies propias y de terceros para ofrecerte una mejor experiencia cuando visites nuestro sitio web, mejorando nuestros servicios y adecuando el contenido de
acuerdo a tus hábitos de navegación. Si no cambias los ajustes de tu navegador, entenderemos que estás de acuerdo en recibir todas las cookies del sitio web piab.com.
Leer más


Guía de selección para Ventosas
Métrico   Imperial

FDA EU – compatible con estándar

The material is approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments


teaser_pigrip_configurable
piGRIP® Ventosas configurables
The piGRIP® is a unique configurable suction cup concept with individually optimized parts for gripping, lifting and height compensation. Also a large selection of fittings makes it ready to fit new machines and easy to retrofit existing cups. The fittings available are both threaded and push on fittings.
teaser_B_bellows_FDA
B - Fuelle FDA & EU (5–150 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. Most of the cups are transparent with no addition of pigments.
teaser_BL-2_bellows_long_FDA
BL-2 - Fuelle largo FDA & EU (20–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is transparent with no addition of pigments. Can be used at a wide temperature range.
teaser_BL-4_bellows_long_FDA
BL-4 - Fuelle largo FDA & EU (30–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized for bags with fragile contents and food. 
teaser_BL-5_bellows_long_FDA
BL-5 - Fuelle largo FDA & EU (30–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. Optimized for handling bags with liquid, viscous contents and frozen food. 
teaser_d-deep_fda
D - Profundo FDA & EU (15–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is transparent with no addition of pigments. Used for curved and irregular surfaces. Can lift even over corners and edges. Not suitable for use on flat surfaces.
teaser_F_flat_FDA
F - Plano FDA & EU (15–150 mm)
The material used is food grade silicone material. It is free from colour pigments, approved by FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. The cup is soft and pliable and can operate at a wide temperature range.
group-transp-small
F-OB - Food, Oval Bellows, non-detectable (10x30–30x60 mm)
The small oval bellow cups of food contact material (FCM) are suitable for handling of long and narrow packages when maximum lifting force is desired.
teaser_u-universal_fda_4-50mm
U - Universal FDA & EU (4–50 mm)
The material is approved by  FDA (FDA 21 CFR 177.2600. ) and meets EU's regulation EU 1935/2004. This cup is transparent with no addition of pigments. For handling objects with flat or slightly curved surfaces.

Piab AB © 2017 Aviso legal

Síguenos

Contáctenos