Feedback

Elige tu idioma

Cerrar

Valve unit w/o E/P – ECU

Valve unit w/o E/P – ECU
  • The maximum recommended distance between the conveyor and valve unit - ECU unit is 10 metres when feed pressure is 0.6 MPa.
  • Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors together with ECU-10.
  • Simple installation: Prepared for connection to the vacuum conveyor’s main functions.
  • The valve unit has an electrical connection with an 12-pin M12 connector, 10 m length.

Artículo


Descripción artículo
0209135 Valve unit w/o E/P – ECU
Artículo No.: 0209135

Piab AB © 2020 Política de privacidad

Síguenos

Contáctenos