Feedback

Elige tu idioma

Cerrar

piSOFTGRIP® vacuum-driven soft gripper

piSOFTGRIP® has gripping fingers and a vacuum cavity, all made in one piece, resulting in a simple and robust product. As it is vacuum-driven, the gripping force can easily be controlled by simply adjusting the vacuum level. Suitable for lightweight sensitive objects with odd geometries and/or an unusual surface. Sizes ranges from diameter 20 up to 50 mm. Applications can be found in Food, Bin-picking, Pharmaceutical and MedTech industries. The material is food grade silicone, FDA and EU compliant, and detectable. piSOFTGRIP® also comes with a stainless-steel wash down fitting.


Piab AB © 2019 Política de privacidad

Síguenos

Contáctenos