Feedback

Elige tu idioma

Cerrar

piCOBOT® vacuum gripper unit

Certified by Universal Robots, piCOBOT® is a vacuum ejector unit with integrated controls, large visual status indicators and a user-friendly display. It mounts directly on the UR robot arm (ISO-9409-1-50-M6). As an option to mount a suction cup directly on the piCOBOT® thread interface, a high-end adjustable gripper with two suction cups can be seamlessly attached to the piCOBOT® unit. It is equipped with a plug-in software (URCaps) for the handheld programmable device (teach pendant) which will make it very easy to install, set up and get started.


Piab AB © 2019 Política de privacidad

Síguenos

Contáctenos