Elige tu idioma


Utilizamos cookies propias y de terceros para ofrecerte una mejor experiencia cuando visites nuestro sitio web, mejorando nuestros servicios y adecuando el contenido de
acuerdo a tus hábitos de navegación. Si no cambias los ajustes de tu navegador, entenderemos que estás de acuerdo en recibir todas las cookies del sitio web
Leer más


PMAT (Piab Modular Automation Tooling) offers adjustability and also rigidity with the same products. PMAT can be used to design robot end-effector tools, ergonomic tools or fixture tools for use on all types of automation equipment. The tooling consists of connecting parts for welded frames or extruded profiles and swivel arm assemblies with a choice of various “function” attachments. Some function attachments include an ejector that is based on the latest COAX® technology. The ejector unit provides vacuum and also a release function. The ejector can also be equipped with a vacuum check valve and an energy saving unit called Vacustat.

Configure your PMAT system
Construct your own vacuum end effector tool with the selection of our great assortment of function attachments and swivel arm options by using the configurator.
Swivel arms
The swivel arm is the part which allows for unlimited positioning of the suction cup.
Function attachments
Decentralized vacuum pumps or vacuum connections for centralized vacuum systems.
Complete your PMAT system with a choice of accessories.

Piab AB © 2018 Aviso legal