Feedback

Elige tu idioma

Cerrar

L male elbow fittings

L male elbow fittings
  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • This product is not intended for use in potable water systems
  • Fits standard female threads: BSP, BSPT, G, Rc
  • * Sold in Packs of 10

Artículo


Piab AB © 2019 Política de privacidad

Síguenos

Contáctenos